SAC-5P-10,0-BF145/M12FS SH
   - 
  Sensor/actuator cable
    
      1402536
      
      
    
  
      Sensor/actuator cable, 5-position, POC halogen-free, irradiated, black RAL 9005, shielded, free cable end, on Socket straight M12, coding: A, cable length: 10 m
Product details
| Product type | Sensor/actuator cable | 
| Number of positions | 5 | 
| No. of cable outlets | 1 | 
| Coding | A | 
| Insulation characteristics | |
| Overvoltage category | II | 
| Degree of pollution | 3 | 
| Seal material | NBR | 
| Material of grip body | TPU, hardly inflammable, self-extinguishing | 
| Contact material | CuSn | 
| Contact surface material | Ni/Au | 
| Contact carrier material | TPU GF | 
| Material for screw connection | Zinc die-cast, nickel-plated | 
| Insulation resistance | ≥ 100 MΩ | 
| Nominal voltage UN | 60 V | 
| Nominal current IN | 4 A | 
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 | 
| Status display | no | 
| Status display present | no | 
| Connection 1 | |
| Type | free cable end | 
| Connection 2 | |
| Type | Socket straight M12 | 
| Number of positions | 5 | 
| Coding type | A | 
| Cable length | 10 m | 
| POC irradiated halogen-free black [BF 145] | |
| Cable weight | 86 kg/km | 
| Number of positions | 5 | 
| Shielded | yes | 
| Cable type | POC irradiated halogen-free black [BF 145] | 
| AWG signal line | 20 | 
| Conductor cross section | 5x 0.5 mm² | 
| Wire diameter incl. insulation | 1.9 mm | 
| External cable diameter | 7.30 mm | 
| Outer sheath, material | POC | 
| External sheath, color | black RAL 9005 | 
| Conductor material | Tin-plated Cu litz wires | 
| Material wire insulation | POC | 
| Single wire, color | black 1, black 2, black 3, black 4, black 5 | 
| Overall twist | 5 wires around filler to the core | 
| Nominal voltage, cable | 300 V | 
| Test voltage Core/Core | 3500 V | 
| Test voltage Core/Shield | 2500.00 V | 
| Minimum bending radius, fixed installation | 4 x D | 
| Minimum bending radius, flexible installation | 12 x D | 
| Smallest bending radius, fixed installation | 30 mm | 
| Smallest bending radius, movable installation | 88 mm | 
| Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 10 x D, Traversing path: 5 m, Traversing rate: 4 m/s, Acceleration: 5 m/s² | 
| Halogen-free | according to IEC 60754-1 | 
| in accordance with DIN EN 50267-2-1 | |
| Flame resistance | IEC 60332-1 | 
| According to DIN EN 50265-2-1 | |
| Concentration of fumes | in accordance with IEC 61034 | 
| EN 50268-2 | |
| Other resistance | Good resistance to aggressive media | 
| Special properties | Irradiated | 
| Ambient temperature (operation) | -55 °C ... 145 °C (cable, fixed installation) | 
| -35 °C ... 120 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 | 
| IP67 | |
| Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) | 
| -25 °C ... 80 °C (cable, fixed installation) | |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| Item number | 1402536 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 25 pc | 
| Product key | AF1CKA | 
| GTIN | 4046356621823 | 
| Weight per piece (including packing) | 960 g | 
| Weight per piece (excluding packing) | 960 g | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27060311 | 
| ECLASS-15.0 | 27060311 | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-50
               An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
PHOENIX CONTACT (Pty) Ltd.
        
        36 Lyn Road P.O. Box 916 ZA-Ferndale 2160