SAC-5,0PUR/A-L-S/0,2PUR/A-L-S
-
Sensor/actuator cable
1501249
Sensor/actuator cable, 3-position, PUR/PVC, black, free cable end, on Valve connector A, with 1 LED, Wiring: Z diode and Valve connector A, with 1 LED, Wiring: Z diode, cable length: 5 m
Product details
Product type | Sensor/actuator cable with valve connector |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | no |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | TPU |
Material housing valve plug | PBT |
Contact material | CuSn |
Valve plug contact insert material | PBT |
Contact surface material | Ag |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 24 V |
Nominal current IN | 4 A |
Status display | 1 LED |
Status display present | yes |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Valve connector A |
Material | CuSn (Contact) |
Ag (Contact surface) | |
PBT (Contact carrier) | |
PBT (Housing) | |
Protective circuit | Z diode |
Connection 3 | |
Type | Valve connector A |
Material | CuSn (Contact) |
Ag (Contact surface) | |
PBT (Contact carrier) | |
PBT (Housing) | |
Protective circuit | Z diode |
Cable length | 5 m |
PUR/PVC, 0.75 mm², black [116] | |
Dimensional drawing |
|
Cable weight | 57 kg/km |
UL AWM Style | 20549 |
Number of positions | 4 |
Shielded | no |
Cable type | PUR/PVC, 0.75 mm², black [116] |
Conductor structure signal line | 24x 0.20 mm |
AWG signal line | 18 |
Conductor cross section | 4x 0.75 mm² |
Wire diameter incl. insulation | 1.7 mm ±0.05 mm |
External cable diameter | 6.30 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | black 1, black 2, black 3, green/yellow |
Overall twist | 4 wires, twisted |
Max. conductor resistance | 26 Ω/km (at 20 °C) |
Insulation resistance | ≥ 20 MΩ*km |
Nominal voltage, cable | 300 V |
Test voltage | 1200 V |
Smallest bending radius, fixed installation | 63 mm |
Flame resistance | according to DIN VDE 0482 |
According to DIN EN 50265-2-1 | |
in acc. with UL FT-2 | |
Ambient temperature (operation) | -5 °C ... 80 °C (Cable, flexible installation) |
-40 °C ... 80 °C (cable, fixed installation) |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -20 °C ... 80 °C (Valve connector) |
-20 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 70 °C (Cable, flexible installation) |
Item number | 1501249 |
Packing unit | 5 pc |
Minimum order quantity | 1 pc |
Product key | AF1DGA |
GTIN | 4017918615437 |
Weight per piece (including packing) | 444,32 g |
Weight per piece (excluding packing) | 444,32 g |
Country of origin | CZ |
ECLASS
ECLASS-13.0 | 27060312 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (Pty) Ltd.
36 Lyn Road P.O. Box 916 ZA-Ferndale 2160