Sensor/actuator cable - SAC-4P- 1,5-PUR/M12FS P 1442476

Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight M12, coding: A, cable length: 1.5 m, with plastic knurl


Product Details




Number of positions 4
Application Standard
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Degree of protection IP65
IP67
IP68
Degree of protection IP65/IP68/IP69K
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
-40 °C ... 80 °C (cable, fixed installation)
-5 °C ... 80 °C (cable, flexible installation)

Insertion/withdrawal cycles ≥ 100
Header 1
Type free cable end
Head 2
Type Socket, straight

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Polyamide

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 250 V AC
250 V DC
Nominal current IN 4 A
Protective circuit unwired

Status display No
Status display present No

Cable length 1.5 m
Shielded no
UL AWM Style 20549 / 10493 (80°C/300 V)
Cable weight 30 kg/km
Cable structure
Cable abbreviation Li9Y11Y-HF
Cable type PUR halogen-free black
Cable type (abbreviation) PUR
External cable diameter 4.2 mm ±0.15 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Thickness, outer sheath approx. 0.5 mm
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Material wire insulation PP
Thickness, insulation ≥ 0.21 mm
Wire diameter incl. insulation 1.27 mm ±0.02 mm
Single wire, color brown, white, blue, black
Overall twist 4 wires, twisted
Electrical properties
Nominal voltage, cable ≤ 300 V
Test voltage, cable ≥ 3000 V
Conductor resistance ≤ 58 Ω/km
Cable insulation resistance ≥ 1 GΩ*km
Mechanical properties
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Number of bending cycles 10000000
Minimum bending radius, drag chain applications 10 x D
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Ambient conditions
Halogen-free in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Resistance to oil in accordance with DIN EN 60811-2-1
Flame resistance in accordance with UL 758/1581 FT2
DIN EN 60332-2-2 (20 s)
Other resistance Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Low adhesion
abrasion-resistant
Special properties Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
flexible
Ambient temperature (operation) -25 °C ... 80 °C (cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)
UL AWM Style 20549 / 10493 (80°C/300 V)
Cable type PUR halogen-free black PUR
Single wire, color brown, white, blue, black
External sheath, color black-gray RAL 7021
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 0.34 mm²
Outer sheath, material PUR
Nominal voltage, cable ≤ 300 V
Test voltage ≥ 3000 V
Flame resistance in accordance with UL 758/1581 FT2
Cable weight 30 kg/km
Cable structure
Cable abbreviation Li9Y11Y-HF
Cable type PUR halogen-free black
External cable diameter 4.70 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Material wire insulation PP
Thickness, insulation approx. 0.21 mm (Core insulation)
Wire diameter incl. insulation 1.27 mm ±0.02 mm
Single wire, color brown, white, blue, black
Overall twist 4 wires, twisted
Electrical properties
Nominal voltage, cable 300 V
Test voltage, cable 3000 V
Conductor resistance ≤ 58 Ω/km
Cable insulation resistance ≥ 100 MΩ*km
Mechanical properties
Smallest bending radius, movable installation 47 mm
Number of bending cycles 4000000
Bending radius 47 mm
Traversing path 10 m
Traversing rate 3 m/s
Ambient conditions
Ambient temperature (operation) -5 °C ... 80 °C (cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)

Standards/specifications IEC 61076-2-101


Order Key 1442476
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 021
Catalog Page Page 132 (PC-2011)
GTIN 4046356535120
Weight per Piece (including packing) 46,5 GRM
Weight per Piece (excluding packing) 46,5 GRM
Customs tariff number 85444290
Country of origin PL



EAC-RoHS

EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Your advantages

Easy and safe: 100% electrically tested plug-in components
Our standard: robust halogen-free PUR cable
Save weight – our connectors with light plastic knurl