Sensor/actuator cable - SAC-2P-M 8MR/0,16-PUR/CI-1L-Z
1408499

Sensor/actuator cable, 2-position, PUR halogen-free, black-gray RAL 7021, Plug angled M8, on Valve connector CI (9.4 mm), with 1 LED, connected with Z diode, cable length: 0.16 m


Product Details




Number of positions 2

Nominal voltage UN 24 V AC
24 V DC

Insertion/withdrawal cycles ≥ 100
Header 1
Head design Plug
Head cable outlet angled
Head thread type M8
Head 2
Head design Valve connector
Head thread type CI (9.4 mm)
Status indicator head 1 LED

Cable length 0.16 m
Cable weight 23 kg/km
UL AWM Style 20549
Number of positions 3
Shielded no
Cable type PUR halogen-free black [PUR]
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 3x 0.34 mm² (Signal line)
Wire diameter incl. insulation 1.27 mm ±0.02 mm (Signal line)
External cable diameter 3.85 mm ±0.15 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color brown, blue, black
Thickness, insulation ≥ 0.21 mm (Core insulation)
approx. 0.5 mm (Outer cable sheath)
Overall twist 3 wires, twisted
Max. conductor resistance max. 58 Ω/km (at 20 °C)
Insulation resistance ≥ 100 GΩ*km (at 20 °C)
Nominal voltage, cable ≤ 300 V
Test voltage ≥ 3000 V
Smallest bending radius, fixed installation 19 mm
Smallest bending radius, movable installation 38 mm
Max. bending cycles 10000000
Halogen-free in accordance with DIN VDE 0472 part 815
Flame resistance in accordance with UL 758/1581 FT2
DIN EN 60332-2-2 (20 s)
Resistance to oil in accordance with DIN EN 60811-2-1
Other resistance Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Special properties Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (Cable, flexible installation)
Cable structure
Outer sheath, material PUR
External sheath, color black RAL 9005

Item number 1408499
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Product Key BF1DOA
GTIN 4046356813846
Weight per Piece (including packing) 23,4 g
Weight per Piece (excluding packing) 23 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060312
ECLASS-10.0.1 27060312
ECLASS-11.0 27060312

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

CSAus

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
24 V 4 A

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”