EMG 17-REL/KSR-120/21
-
Relay module
2956026
Relay module, with soldered-in miniature switching relay, contact (AgNi): medium to large loads, double A2 connection, 1 changeover contact, input voltage 120 V AC/DC
Product details
Product type | Relay Module |
Operating mode | 100% operating factor |
Mechanical service life | approx. 2x 107 cycles |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 03.07.2025 |
Maximum power dissipation for nominal condition | 0.6 W |
Test voltage (Winding/contact) | 2.5 kV AC (50 Hz, 1 min., winding/contact) |
Coil side | |
Nominal input voltage UN | 120 V AC/DC |
Input voltage range | 96 V AC/DC ... 127.2 V AC/DC |
Input voltage range in reference to UN | 0.8 ... 1.06 |
Drive and function | monostable |
Typical input current at UN | 5 mA |
Typical response time | 6 ms |
Typical release time | 11 ms |
Protective circuit | Bridge rectifier; Bridge rectifier |
Varistor; Varistor | |
Operating voltage display | Yellow LED |
Switching | |
Contact switching type | Single contact, 1 changeover contact |
Type of switch contact | Single contact |
Contact material | AgNi |
Maximum switching voltage | 250 V AC/DC |
Limiting continuous current | 6 A |
Maximum inrush current | 8 A |
Interrupting rating (ohmic load) max. | 95 W (at 24 V DC) |
50 W (at 48 V DC) | |
45 W (at 60 V DC) | |
35 W (at 110 V DC) | |
55 W (at 220 V DC) | |
1500 VA (for 250 V AC) |
Coil side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Contact side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Width | 17.5 mm |
Height | 75 mm |
Depth | 62.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Standards/regulations | IEC 664 |
IEC 664 A | |
DIN VDE 0110 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2956026 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 060 |
Product key | DK6142 |
GTIN | 4017918085711 |
Weight per piece (including packing) | 55 g |
Weight per piece (excluding packing) | 54,42 g |
Customs tariff number | 85364900 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39122334 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT (Pty) Ltd.
36 Lyn Road P.O. Box 916 ZA-Ferndale 2160