VAL-MS-CN 1000DC-PV/4+V-FM
-
Type 2 surge protection device
2907820
Surge arrester for 1000 V DC isolated voltage systems, DIN rail mounting, 5 pos. base element with remote signaling contact, 5 pos. plug-in temperature-controlled protective plug modules with status message on each plug, used for arresters with three parallel strings/maximum power point trackers (MPPT).
Product details
Product type | PV arrester |
Product family | VALVETRAB MS |
IEC test classification | PV II |
PV T2 | |
EN type | T2 |
Type | DIN rail module, two-section, divisible |
Installation location | Indoor |
Installation location of the disconnect device | Internal |
Accessibility | Accessible |
End-of-life mode | OCM |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Operating voltage | 125 V AC |
30 V DC | |
Operating current | 3 A AC |
3 A DC |
Screw thread | M5 |
Tightening torque | 4.5 Nm |
Stripping length | 16 mm |
Conductor cross-section flexible | 1.5 mm² ... 25 mm² |
Conductor cross-section rigid | 1.5 mm² ... 35 mm² |
Conductor cross-section AWG | 15 ... 2 |
Remote fault indicator contact | |
Screw thread | M2 |
Tightening torque | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Dimensional drawing |
|
Width | 89 mm |
Height | 98.6 mm |
Depth | 65.6 mm |
Color | black (RAL 9005) |
gray (RAL 7042) | |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Material group | I |
Housing material | PA 6.6-FR |
PBT-FR |
Mode of protection | (L+) - (L-) |
(L+) - PE | |
(L-) - PE | |
Direction of action | (L+)-PE & (L-)-PE & (L+)-(L-) |
Rated load current IL | 80 A |
Protective conductor current IPE | ≤ 250 µA AC |
≤ 20 µA DC | |
Standby power consumption PC | ≤ 25 mVA |
Nominal discharge current In (8/20) µs | 20 kA |
Maximum discharge current Imax (8/20) µs | 40 kA |
Voltage protection level Up | ≤ 3.8 kV |
Response time tA | ≤ 25 ns |
Protective circuit DC voltage side (DC) | |
Open-circuit voltage UOCSTC | ≤ 970 V DC |
Maximum discharge current Imax (8/20) µs | 40 kA |
Response time tA | ≤ 25 ns |
Insulation resistance Riso | > 5 GΩ (at 500 V DC) |
Nominal discharge current In (8/20) µs | 20 kA |
Rated load current IL | 80 A |
Maximum continuous operating voltage UCPV | 1170 V DC |
Short-circuit current rating ISCPV | 2000 A |
Protective conductor current IPE | ≤ 250 µA AC |
≤ 20 µA DC | |
Voltage protection level Up | ≤ 3.8 kV |
Standby power consumption PC | ≤ 25 mVA |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 4000 mm |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 2g (5-500 Hz/2.5 h/XYZ) |
UL connection data | |
Conductor cross-section AWG | 10 ... 2 |
Standards/specifications | EN 50539-11 |
Mounting type | DIN rail: 35 mm |
Item number | 2907820 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL1 |
Product key | CL1324 |
GTIN | 4055626244211 |
Weight per piece (including packing) | 686 g |
Weight per piece (excluding packing) | 686 g |
Customs tariff number | 85363030 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27171402 |
ECLASS-15.0 | 27171402 |
ETIM
ETIM 9.0 | EC000941 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT (Pty) Ltd.
36 Lyn Road P.O. Box 916 ZA-Ferndale 2160