PRT-PV-P-1500/20-680
-
Type 2 surge arrester
1026507
Surge protective device for space-saving PCB installation, in accordance with type 2 / CLASS II, for 2-pol isolated 1500 V DC voltage systems and for 3-phase power supply networks up to 690 V AC in combination (L1, L2, L3, PE, N), with integrated remote indication contact in each plug, status indication on the module
Product details
General | |
Note | For use in all low-voltage systems between L-PEN. Only for use in IT systems between L-PE if the bodies of the equipment in the low-voltage system are connected to the grounding system of the transformer station. (common grounding of the HV transformer station and the bodies of the LV consumer's installation. RE = RA according to IEC 60364-4-442/VDE 0100-442 Figure 44D/example a) |
Product type | PV arrester |
Product family | PRINTRAB |
IEC test classification | |
EN type | PV |
Installation location | Indoor |
Installation location of the disconnect device | Internal |
Accessibility | Accessible |
Connection configuration | Y configuration |
End-of-life mode | OCFM |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Dielectric strength | < 5.8 kV DC (1 min) |
< 4.2 kV AC (1 min) | |
Indicator/remote signaling | |
Connection name | NC/NO |
Switching function | normal/deterioration |
Operating voltage | 30 V AC |
30 V DC | |
Operating current | 1 A AC |
1 A DC |
Dimensional drawing |
|
Width | 18.8 mm |
Height | 44 mm |
Depth | 41.9 mm (Without pin length) |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PBT 10 % GF / PA 6.6 |
Material group | I |
Housing material | PBT 10 % GF/PA 6.6 |
Nominal voltage UN | 400 V AC (TN) |
690 V AC (TN) | |
500 V AC (IT) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous voltage UC | 680 V AC (Single) |
Protective conductor current IPE | ≤ 20 µA (2 in series/Ucpv) |
≤ 0.5 mA (Single/UREF) | |
Nominal discharge current In (8/20) µs | 20 kA |
Maximum discharge current Imax (8/20) µs | 40 kA |
Short-circuit current rating ISCCR | 25 kA |
Voltage protection level Up | ≤ 2.7 kV (Single) |
≤ 5.4 kV (2 serial connections) | |
TOV behavior at UT (L-N) | 953 V AC () |
953 V AC (120 min/failsafe mode) | |
Response time tA | ≤ 25 ns |
Max. backup fuse with branch wiring | 125 A (aR) |
PV protective circuit | |
Connection configuration | Y configuration |
End-of-life mode | OCFM |
Protective circuit DC voltage side (DC) | |
Maximum discharge current Imax (8/20) µs | 40 kA |
Response time tA | ≤ 25 ns |
Recommended backup fuse maximum | 100 A (gG) |
Insulation resistance Riso | > 5 MΩ () |
Max. backup fuse with branch wiring | 125 A (aR) |
Nominal discharge current In (8/20) µs | 20 kA |
Continuous operating current ICPV | ≤ 20 µA (2 serial connections) |
Maximum continuous operating voltage UCPV | 800 V DC (Single) |
1600 V DC (2 serial connections) | |
Protective conductor current IPE | ≤ 20 µA (2 in series/Ucpv) |
≤ 0.5 mA (Single/UREF) | |
Voltage protection level Up | ≤ 2.7 kV (Single) |
≤ 5.4 kV (2 serial connections) |
Ambient conditions | |
Degree of protection | IP00 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 5000 m (Standard insulation) |
≤ 3000 m (Reinforced insulation) | |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
Standards/specifications | IEC 61643-11 |
EN 61643-11 | |
IEC 61643-31 | |
EN 61643-31 |
Mounting type | PCB mounting |
Item number | 1026507 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL1 |
Product key | CL1471 |
Catalog page | Page 80 (C-4-2019) |
GTIN | 4055626519500 |
Weight per piece (including packing) | 75,66 g |
Weight per piece (excluding packing) | 75 g |
Customs tariff number | 85354000 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27171402 |
ETIM
ETIM 9.0 | EC000941 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Small-scale onboard surge protector
Reliable remote signaling alarm contact function
Conformance with current standards
PHOENIX CONTACT (Pty) Ltd.
36 Lyn Road P.O. Box 916 ZA-Ferndale 2160