Printing system accessories - TMP/CHARGER 0803670

Charging device for THERMOMARK PRIME rechargeable battery (TMP/ACCU), with reverse polarity protection and operating status display; operating voltage 10.8 V to 24 V


Product Details




Length 220 mm
Height 61 mm
Width 136 mm


Order Key 0803670
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BG1
Catalog Page Page 34 (C-3-2019)
GTIN 4055626247717
Weight per Piece (including packing) 752,5 GRM
Weight per Piece (excluding packing) 752,5 GRM
Customs tariff number 85044055
Country of origin DE



UL Listed

IECEE CB Scheme

cUL Listed

cULus Listed


China RoHS Environmentally Friendly Use Period = 10;
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”


Your advantages

Charging device for THERMOMARK PRIME
Enables the TMP/ACCU to be charged without a printer
The power supply of the charging device comes directly from an external power supply (TMP/EXT.POWER-SUPPLY 100-240 V) or directly from a 12 V passenger vehicle cigarette lighter (input voltage 11 V to 14 V) with the cable supplied (TMP/CHARGER CABLE VEHICLE 12 V)