Printing system accessories - TMP CASE 0803675

Transport case for the THERMOMARK PRIME including accessories, marking materials, and consumables. Rounded profile case with aluminum frame, unequipped


Product Details




Length 560 mm
Height 395 mm
Width 440 mm
Depth 440 mm

Color black
Material Aluminum


Order Key 0803675
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BG1
Catalog Page Page 34 (C-3-2019)
GTIN 4055626247748
Weight per Piece (including packing) 13,9 KGM
Weight per Piece (excluding packing) 13,9 KGM
Customs tariff number 42021219
Country of origin DE


Compatible Products