cULus Recognized
Approval ID: E60425-20180122Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 30 A | 24 - 10 | ||
Use group C | ||||
600 V | 30 A | 24 - 10 |
VDE approval of drawings
Approval ID: 40049168Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1000 V | 41 A | 0.2 - 6 |