PTS-5,08- 8 BK
-
PCB terminal block
1837721
Printed circuit board terminal, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 0 mm2, number of potentials: 8, number of rows: 1, number of positions per row: 8, product range: PTS, pitch: 5.08 mm, mounting: Wave soldering, color: black, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard
Product details
Compatible products
Your advantages
Color-coded isolating plugs for easy circuit disconnection
Quick and convenient testing using integrated test option
Well-known mounting principle allows worldwide use
The latching on the side enables various numbers of positions to be combined