CSA
Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 28 - 14 | ||
Use group D | ||||
300 V | 10 A | 28 - 14 |
EAC
cULus Recognized
Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 30 - 14 | ||
Use group D | ||||
300 V | 10 A | 30 - 14 |