TFMC 1,5/ 5-STF-3,5 AU - PCB connector
1707053

product line COMBICON Connectors S
cross section 1.5 mm2
connection method Push-in spring connection
type of packaging packed in cardboard

PCB TWIN plug, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Au, contact connection type: Socket, number of potentials: 5, number of rows: 1, number of positions: 5, number of connections: 10, product range: TFMC 1,5/..-STF, pitch: 3.5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON MC 1,5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard

Product details









Compatible products




Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Potentials can be easily looped through – ideal for BUS applications
Time saving push-in connection, tools not required
Intuitive operation due to color-coded actuating push button
Screwable flange for superior mechanical stability