EAC
cULus Recognized
Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 41 A | |||
Use group C | ||||
150 V | 41 A | |||
Use group F | ||||
600 V | 41 A | |||
Use group D | ||||
300 V | 10 A |
PCB headers, nominal cross section: 6 mm2, color: green, nominal current: 41 A, rated voltage (III/2): 630 V, contact surface: Tin, type of contact: Male connector, number of rows: 1, number of positions: 2, product range: PC 5/..-G, pitch: 7.62 mm, pin layout: Linear three-way pinning, solder pin [P]: 5 mm, number of solder pins per potential: 3, plug-in system: COMBICON PC 5, Pin connector pattern alignment: Standard, locking: without, mounting: without, type of packaging: packed in cardboard
Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 41 A | |||
Use group C | ||||
150 V | 41 A | |||
Use group F | ||||
600 V | 41 A | |||
Use group D | ||||
300 V | 10 A |