PCB headers - MSTBO 2,5/ 3-6 ST SET KMGY
2713748

Kit consisting of COMBICON header and screw connectors for 6x3 positions (18-pos.), color: Light gray


Product Details




Number of positions 3
Set consists of 2853750 MSTBO 2,5/ 3-G1L KMGY
2853763 MSTBO 2,5/ 3-G1R KMGY
1971947 MSTBT 2,5/ 3-ST KMGY
Mounting flange without
Pin layout Linear pinning

Rated voltage (II/2) 400 V
Rated voltage (III/2) 320 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV
Nominal voltage UN 250 V
Nominal current IN 12 A

Pitch 5 mm

Color light gray
Insulating material PA
Contact surface material Sn


Order Key 2713748
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 100
Catalog Page Page 685 (C-1-2013)
GTIN 4017918914486
Weight per Piece (including packing) 42,2 GRM
Weight per Piece (excluding packing) 39,9 GRM
Customs tariff number 85366990
Country of origin DE



CSA

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 28-12 28-12
Min. cross section 28 mm² 28 mm²
Max. cross section 12 mm² 12 mm²

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 8 A

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 15 A 10 A
AWG/kcmil 28-12 28-12
Min. cross section 30 mm² 30 mm²
Max. cross section 12 mm² 12 mm²

VDE Zeichengenehmigung

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 8 A

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”


Compatible Products