Panel feed-through - QPD W 4PE2,5 9-16 M25 1,0 EX
1411391

QUICKON panel feed-through for the hazardous area, 4+PE-pos., 1.0 mm2... 2.5 mm2/with QUICKON nut, black, for cable diameter 9 mm ... 16 mm, M25 connection thread with 5 welded-on 2.5 mm2 cable wires, 1.0 m long, cut off straight at the end.


Product Details




General Intended for applications in intrinsically safe circuits according to EN 60079-11 and EN 60079-14.

Type QPD 5x2,5
Product type Panel feed-through
Number of positions 5
Connection profile 4+PE
Position marking 1, 2, 3, N, PE
Number of connections per position 1
Locking type Screw locking
Coding coded
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Connection technology
Connection technology QUICKON connection
Connection system, internal IDC connection
Frequency of connections between conductors of the same cross section 10
Conductor connection
Conductor cross section solid 1 mm² ... 2.5 mm²
Conductor cross section flexible 1 mm² ... 2.5 mm²
Conductor cross section AWG 16 ... 14
Wrench size, union nut 27 mm
Tightening torque, union nut 10 Nm
Wrench size, counter nut 30 mm
Tightening torque, counter nut 5 Nm

Dimensional drawing
Width 34.6 mm
Height 34.6 mm
Length 71.8 mm
Diameter 34.6 mm
Wrench size 27 mm

Rated surge voltage (II/2) 8 kV
Rated surge voltage (III/2) 8 kV
Rated surge voltage (III/3) 6 kV
Contact resistance < 3 mΩ
Rated voltage (III/3) 60 V
Nominal voltage UN 60 V
Nominal current IN 20 A

Color black
Color Nut black
Flammability rating according to UL 94 V0
Insulating material PA
Contact material Cu
Contact surface material silver-plated
Contact carrier material PA
Housing material PA

Cable length 1 m
Cable structure
Structure of individual litz in acc. with VDE 0295 / smallest wire diameter VDE 0295 class 1 to 6/min. 0.15 mm
Material wire insulation PVC/PE/TPE/rubber
Position marking 1, 2, 3, N, PE
Wire diameter including insulation 2 mm ... 3.8 mm

Mounting type Front mounting M25
Wrench size 27 mm

Degree of protection IP66
IP68 (2 m / 24 h)
IP69K
Ambient temperature (operation) -40 °C ... 100 °C
Temperature when conductor connected -5 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C

Item number 1411391
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF6
Product Key BF6ACB
Catalog Page Page 489 (C-2-2017)
GTIN 4046356930055
Weight per Piece (including packing) 22,22 g
Weight per Piece (excluding packing) 22,22 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27440602
ECLASS-10.0.1 27440602
ECLASS-11.0 27440602

ETIM

ETIM 7.0 EC002566

UNSPSC

UNSPSC 21.0 39121522


Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables