IPD W 5F2,5-F M25 BK GA-A 250 - Panel feed-through
1573711

Panel feed-through, for connectors, connection method: Push-in connection, number of positions: 4+FE, M25, Socket, 0.5 mm2 ... 2.5 mm2, 600 V, 17.5 A, PA, black, coding: F, Packing unit: 250 pcs.

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies