Optical element - PSD-S OE CL
2700099

Permanent light element, 12 to 240 V AC/DC, clear, without bulb


Product Details


This optical signal element is designed to be part of a modular signal tower.According to your requirements, a signal tower can be combined as desired, from a maximum of five signal elements.Only use an audible signal element as the top element.A bayonet locking system establishes the mechanical and electrical connection between the elements.Connection elements with spring-cage or screw connection can be used for electrical connection of the signal tower.Mounting elements for base or tube mounting can be used to mount the signal tower.



Base B15d (bayonet)

Assembly instructions Rubber seal pre-installed for each element
Mounting position any

Calotte color clear
Material Polycarbonate PC

Height 65.5 mm
Diameter 70 mm

Maximum power dissipation for nominal condition 7 W
Input voltage 240 V AC/DC
Nominal input voltage range 12 V AC/DC ... 240 V AC/DC
Maximum inrush current Depends on lighting
Current consumption Depends on lighting
Source of light type Light bulb
Source of light, power 7 W
Operating time 100 %
Service life, electrical Depends on lamps
Optical signal type Permanent light

Electromagnetic compatibility Conformance with EMC directive 2004/108/EC and for low-voltage directive 2006/95/EC

Ambient conditions
Degree of protection IP65, when installed or with cover
Ambient temperature (operation) -30 °C ... 60 °C


Order Key 2700099
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 114
Catalog Page Page 343 (C-8-2013)
GTIN 4046356491013
Weight per Piece (including packing) 71,3 GRM
Weight per Piece (excluding packing) 71,3 GRM
Country of origin DE



China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Compatible Products

Your advantages

Tool-free lamp change
Tool-free element changeover
Can be freely combined
High light and color intensity
IP65 degree of protection