VS-M12FSBP-OE-936-10,0
-
Network cable
1446537
Assembled PROFINET cable, CAT5e, shielded, star-quad, 22 AWG (7-wire), black, M12 flush-type socket, rear/screw mounting with M16 thread to free cable end, length: 10 m
Product details
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | yes |
Cable outlet | straight |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 250 V |
Nominal current IN | 4 A |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Wave impedance | 100 Ω |
Flammability rating according to UL 94 | V0 |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | PA 6.6 |
Outer sheath, material | PE-X |
Conductor material | silver-plated Cu litz wires |
Cable length | 10.00 m |
PROFINET RADOX® railway application CAT5 reinforced [936] | |
Dimensional drawing |
|
Shielded | yes |
Cable weight | 81 g/m |
Cable type | PROFINET RADOX® railway application CAT5 reinforced |
Cable type (abbreviation) | 936 |
Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
Cable structure | 1x4xAWG22/7, SF/TQ |
External cable diameter | 7.25 mm ±0.3 mm |
Outer sheath, material | PE-X |
External sheath, color | black RAL 9005 |
Thickness, outer sheath | ≥ 0.80 mm |
Conductor material | silver-plated Cu litz wires |
Conductor structure signal line | 7x 0.25 mm |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Material wire insulation | PE-X |
Wire diameter incl. insulation | 1.95 mm |
Single wire, color | white-blue, orange-yellow |
Overall twist | Star quad |
Shielding | Plastic-coated aluminum foil, tinned copper braided shield |
Optical shield covering | 100 % |
Nominal voltage, cable | 300 V AC |
Test voltage, cable | 2000 V AC (50 Hz, 5 minutes) |
Cable resistance | ≤ 54.4 Ω/km |
Coupling resistance | 200.00 mΩ/m (f ≤ 30 MHz) |
Wave impedance | 100 Ω ±5 Ω (f = 100 MHz) |
Working capacitance | ≤ 65 pF (Line-line) |
≤ 100 pF (Line-shield) | |
Signal speed | 66 c |
Minimum bending radius, fixed installation | 6 x D |
Minimum bending radius, flexible installation | 10 x D |
Remote crosstalk attenuation (FEXT) | 80 dB (with 1 MHz) |
70 dB (at 4 МHz) | |
65 dB (at 10 MHz) | |
58 dB (at 31.5 МHz) | |
59 dB (at 62.5 МHz) | |
67 dB (at 100 MHz) | |
Near end crosstalk attenuation (NEXT) | 80 dB (with 1 MHz) |
76 dB (at 4 МHz) | |
67 dB (at 10 MHz) | |
60 dB (at 31.5 МHz) | |
56 dB (at 62.5 МHz) | |
53 dB (at 100 MHz) | |
Return attenuation (RL) | 35 dB (at 4 МHz) |
35 dB (at 10 MHz) | |
35 dB (at 31.5 МHz) | |
33 dB (at 62.5 МHz) | |
33 dB (at 100 MHz) | |
Shield attenuation | 40.00 dB (30 MHz ≤ f ≤ 100 MHz) |
Fire protection in rail vehicles | BS 6853 (Category Ia, Ib, II) |
GM/RT 2130 (Category Ia, Ib, II) | |
EN 45545 (Risk level HL1 - HL3) | |
DIN 5510 (Fire protection level 1, 2, 3, 4) | |
NF F16-101 (Category A1, A2, B) | |
NF F16-101 (Class C/F0) | |
NFPA 130 | |
UNI CEI 11170 (Risk level LR1 - LR4) | |
Halogen-free | in accordance with EN 50267-2-1 |
Resistance to oil | according to IRM 902, 72 h at 100 °C |
Concentration of fumes | BS 6853 D.8.7 |
EN 61034-2 | |
UL 1685, 12 (FT4) | |
Fume toxicity | BS 6853 B.1 |
EN 50305, 9.2 | |
Fume corrosiveness | EN 50267-2-2 |
Flame resistance | IEC 60332-1-2 |
EN 50266 | |
EN 60332-3-25 | |
NF C32-070, 2.1 | |
NF C32-070, 2.2 | |
UL 1685, 12 (FT4) | |
in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01) | |
Other resistance | Resistance to fuels (according to IRM 903, 168 h at 70 °C) |
Ambient temperature (operation) | -40 °C ... 90 °C (Cable, flexible installation) |
-50 °C ... 90 °C (cable, fixed installation) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Ambient conditions | |
Degree of protection | IP67 (When plugged in) |
IP65 (When plugged in) | |
IP65/IP67 |
Item number | 1446537 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ABQ |
Product key | ABQYAA |
GTIN | 4046356647427 |
Weight per piece (including packing) | 813,6 g |
Weight per piece (excluding packing) | 813,6 g |
Customs tariff number | 85366990 |
Country of origin | DE |
Compatible products
PHOENIX CONTACT (Pty) Ltd.
36 Lyn Road P.O. Box 916 ZA-Ferndale 2160