SAC-M12MS/26,0-94B/M12MS
-
Network cable
1405513
Assembled Ethernet cable, shielded, 4-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), M12 plug to M12 plug, line, length: 26 m
Product details
Product type | Data cable preassembled |
Number of positions | 8 |
No. of cable outlets | 1 |
Shielded | yes |
Insulation characteristics | |
Degree of pollution | 3 |
Nominal voltage UN | 30 V AC |
30 V DC |
Flammability rating according to UL 94 | HB |
Cable length | 26 m |
Ethernet flexible CAT5, 4-pair [94B] | |
Dimensional drawing |
|
Cable weight | 47 kg/km |
UL AWM Style | 20963 (80°C/30 V) |
Number of positions | 8 |
Shielded | yes |
Cable type | Ethernet flexible CAT5, 4-pair [94B] |
Conductor structure | 4x2xAWG26/7, SF/UTP |
Signal runtime | 5.3 ns/m |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 4x 2x 0.14 mm² |
Wire diameter incl. insulation | 0.96 mm |
External cable diameter | 6.40 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | Foamed PE |
Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
Thickness, outer sheath | 1.05 mm |
Twisted pairs | 2 cores to the pair |
Overall twist | 4 pairs for core |
Optical shield covering | 70 % |
Insulation resistance | ≥ 5 GΩ*km |
Coupling resistance | ≤ 100.00 mΩ/m (at 10 MHz) |
Loop resistance | ≤ 290.00 Ω/km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Cable capacity | 48 nF/km (at 1 kHz) |
Nominal voltage, cable | ≤ 100 V |
Test voltage Core/Core | 700 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 700.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Smallest bending radius, fixed installation | 26 mm |
Smallest bending radius, movable installation | 52 mm |
Tensile strength | ≤ 100 N |
Near end crosstalk attenuation (NEXT) | 71.3 dB (with 1 MHz) |
62.3 dB (at 4 МHz) | |
56.3 dB (at 10 MHz) | |
53.2 dB (at 16 MHz) | |
51.8 dB (at 20 МHz) | |
48.9 dB (at 31.25 МHz) | |
44.4 dB (at 62.5 МHz) | |
41.3 dB (at 100 MHz) | |
Power-summated near end crosstalk attenuation (PSNEXT) | 62.3 dB (with 1 MHz) |
53.3 dB (at 4 МHz) | |
47.3 dB (at 10 MHz) | |
44.2 dB (at 16 MHz) | |
42.8 dB (at 20 МHz) | |
39.9 dB (at 31.25 МHz) | |
35.4 dB (at 62.5 МHz) | |
32.3 dB (at 100 MHz) | |
Return attenuation (RL) | 23 dB (at 4 МHz) |
24.1 dB (at 8 МHz) | |
25 dB (at 10 MHz) | |
25 dB (at 16 MHz) | |
25 dB (at 20 МHz) | |
23.6 dB (at 31.25 МHz) | |
21.5 dB (at 62.5 МHz) | |
20.1 dB (at 100 MHz) | |
Shield attenuation | 3.2 dB (with 1 MHz) |
6 dB (at 4 МHz) | |
9.5 dB (at 10 MHz) | |
12.1 dB (at 16 MHz) | |
13.6 dB (at 20 МHz) | |
17.1 dB (at 31.25 МHz) | |
24.8 dB (at 62.5 МHz) | |
32 dB (at 100 MHz) | |
Halogen-free | according to IEC 60754-1 |
Flame resistance | according to IEC 60332-1-2 |
Resistance to oil | in accordance with EN 60811-2-1 |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-20 °C ... 80 °C (Cable, flexible installation) | |
Ambient temperature (installation) | -20 °C ... 80 °C |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP65/IP67/IP69K | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
Item number | 1405513 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF1 |
Product key | AF1CMI |
GTIN | 4046356747608 |
Weight per piece (including packing) | 1 247 g |
Weight per piece (excluding packing) | 1 225 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (Pty) Ltd.
36 Lyn Road P.O. Box 916 ZA-Ferndale 2160