DIN rail adapter - DR 35-PC 35
1708409

DIN rail adapter, for snapping the PC 35/IPC 35 connector onto a DIN rail, color: green, mounting type: NS 35/7,5, NS 35/15


Product Details




Product type Mounting material
Number of positions 1
Pitch 15 mm

Pitch 15 mm

Color green
Flammability rating according to UL 94 V0

Item number 1708409
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key AAEMBA
GTIN 4046356998291
Weight per Piece (including packing) 17,55 g
Weight per Piece (excluding packing) 17,55 g
Customs tariff number 85389099
Country of origin CN


ECLASS

ECLASS-9.0 27440392
ECLASS-10.0.1 27440390
ECLASS-11.0 27460405

ETIM

ETIM 8.0 EC002943

UNSPSC

UNSPSC 21.0

EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values