Mounting material - AFD-1 0800666

Threading pin, helps thread PMH onto the conductor; insert conductor into pin opening and slide collar on. For external conductor cross section: 2.0 - 2.5 mm


Product Details




Mounting type thread on

Color anthracite

External dimensions
External diameter min. 2 mm
External diameter max. 2.5 mm

Cable structure
Cable diameter 2 mm ... 2.5 mm


Order Key 0800666
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 031
Catalog Page Page 470 (CL-2007)
GTIN 4017918105471
Weight per Piece (including packing) 3,4 GRM
Weight per Piece (excluding packing) 3,2 GRM
Customs tariff number 82055980
Country of origin GB