Light - PLD M 160 W-95/105 616
2702477

LED machine light, 24 V DC, emission angle 95 °/105 °, color temperature 6200 K, length 616 mm, Light housing: Anodized aluminum, Light cover: Satined acrylic, pivoting, including mounting accessories


Product Details


This LED machine light is designed to provide illumination inside or on machinery.
Due to the narrow design, it can be mounted even where space is at a premium.
In the light holder supplied, the light can swivel and the lighting can therefore be optimally aligned.
The satin-finished plastic cover prevents glare for the machine operator.



Mounting position any
Application Machine
Light color daylight white

Supply: Module electronics
Connection method open cable end
Cable length approx. 3 m
Supply voltage 24 V DC
Supply voltage range 22 V DC ... 26 V DC
Current consumption typ. 0.58 A (at 24 V DC)
Power consumption approx. 14 W (at 24 V DC)
Protective circuit Surge protection; Suppressor diode, 28 V DC
Reverse polarity protection; Polarity protection diode

Light properties
Emission angle 95 ° (C0-C180)
Number of LEDs 24
Source of light type LED
Illumination max. 691 lx (50 cm distance)
Color temperature 6200 K ±10 %
Color rendering index 75
Service life, lighting appliance 50,000 h (L70)
Luminous flux approx. 600 lm (Net luminous flux)
Average illumination 336 lx (Distance of 50 cm over 1 m2 area)

Dimensional drawing
Width 22.5 mm
Height 23 mm
Length 616 mm

Color aluminum color

Ambient conditions
Ambient temperature (operation) 0 °C ... 40 °C
Degree of protection IP67
Air pressure (operation) 69 kPa ... 102 kPa
Air pressure (storage/transport) 69 kPa ... 102 kPa
Ambient temperature (storage/transport) -10 °C ... 50 °C
Permissible humidity (operation) 95 %
Permissible humidity (storage/transport) 95 % (non-condensing)

Protection class III (IEC 61140, EN 61140, VDE 0140-1)

Mounting type Screw mounting
Mounting position any


Order Key 2702477
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DNL
Catalog Page Page 503 (C-6-2019)
GTIN 4055626213828
Weight per Piece (including packing) 1 000,0 GRM
Weight per Piece (excluding packing) 700,0 GRM
Customs tariff number 94054099
Country of origin DE



ETLus

cETL

cETLus


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Your advantages

Narrow design enables mounting even in confined spaces
Ready to connect by means of punched-on 3 m supply line
Focused illumination, thanks to swivel action
IP67 protection enables use even in wet environments
ETL approval permits use on the North American market
Particularly economical thanks to energy-efficient LED technology and an LED service life of at least 50 000 h