The content you are viewing is tailored for South Africa. View Content for United States | Choose Another Country

PLD E 706 W 395 E - LED enclosure light
1319565

LED enclosure light, 230 V AC, length: 395 mm, degree of protection: IP20, with motion detector, Socket type E (e.g., for France and Belgium), including mounting accessories

Free download available. Downloads

Product details








Compatible products



Your advantages

Integrated motion detector saves on MRP and installation costs for door position switches
Socket enables the operation of external devices even when power is disconnected to the control cabinet
Series connection reduces cabling effort for control cabinets arranged in series
Optimum lighting of the control cabinet, thanks to integrated optics
LED service life of 50,000 h (L70 value) prevents bulb replacement