Labeled terminal marker - ZBFM 4/WH,LGS:1-100 0800268

Zack marker strip, Sheet, white, labeled, printed horizontally: consecutive numbers from 1 ... 100, mounting type: snap into flat marker groove, for terminal block width: 4.2 mm, lettering field size: 4.2 x 5.2 mm, Number of individual labels: 100


Product Details




Type flat
Marking
Number of individual labels 100
Number of individual labels per row 10
Printing direction printed horizontally
Printing consecutive numbers from 1 ... 100

Ambient temperature (operation) -40 °C ... 100 °C

Mounting type snap into flat marker groove

Color white
Material PA
Flammability rating according to UL 94 V2
Components free from silicone and halogen

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C

Width 4 mm
Pitch 4.2 mm

Wipe resistance DIN EN 61010-1 (VDE 0411-1)


Order Key 0800268
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key 031
GTIN 4017918005863
Weight per Piece (including packing) 3,6 GRM
Weight per Piece (excluding packing) 3,5 GRM
Customs tariff number 49119900
Country of origin PL



China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”