Labeled conductor marker - SD-WMS 3 (SY)S YE
0825780

Conductor marking collar, yellow, horizontal: Symbols, mounting type: thread on, cable diameter range: 1.3 ... 3 mm, lettering field size: 3.2 x 2.6 mm, the dimensions of the replacement product differ from the previous product!


Product Details




Type Profile
Marking
Printing direction horizontal
Printing Symbols

Ambient temperature (operation) -30 °C ... 60 °C

Mounting type thread on

Color yellow
Material Polyvinyl chloride
Flammability rating according to UL 94 V0
Components Free from silicone and cadmium

Test for substances that would hinder coating with paint or varnish
Specification VW PV 3.10.7:2005-02
Result Test passed
Weathering-resistance
Specification Following ISO 4892-2:2013-03
Result Test passed
Test duration 96 h
Wipe resistance of inscriptions
Specification DIN EN 61010-1 (VDE 0411-1):2011-07
Result Test passed
Salt spray test
Specification DIN EN 60068-2-11:2000-02
Result Test passed
Test duration 96 h
Ambient conditions
Ambient temperature (operation) -30 °C ... 60 °C

Width 3.2 mm
Height 3.6 mm
Length 3.5 mm
External dimensions
External diameter 1.3 mm ... 3 mm

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

General Please specify the required marking with order: Minimum order per imprint: 1 packing unit


Order Key 0825780
Packing unit 250 pc
Minimum order quantity 1 pc
Sales Key 031
Catalog Page Page 186 (CL2-2011)
Weight per Piece (including packing) 333,0 GRM
Weight per Piece (excluding packing) 333,0 GRM
Customs tariff number 49119900
Country of origin SE



China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”


Compatible Products

Your advantages

Easy and reliable conductor labeling with SD‑WMS ... conductor marking collars
Supplied on a strip so they can be quickly threaded onto conductors
Multi-character labels can be created by combining several pre-labeled individual collars