I/O component - IBS STME 24 BK-T 2754367

Replacement module electronics for IB ST (ZF) 24 BK-T


Product Details




Mounting type DIN rail

INTERBUS
Designation connection point Incoming/Outgoing Remote Bus
Number of positions 9
Connection method 9-pos. D-SUB plug/socket
ST local bus
Connection method ST local bus connector
Transmission speed 500 kbps

Digital
Connection technology Screw connection

Degree of protection IP20

Stripping length 8 mm
Connection method Screw connection

Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Type modular
INTERBUS Smart Terminal


Order Key 2754367
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 114
GTIN 4017918063122
Weight per Piece (including packing) 350,8 GRM
Weight per Piece (excluding packing) 350,8 GRM
Customs tariff number 85389091
Country of origin DE



UL Recognized

cUL Recognized

EAC

cULus Recognized


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”