IB IL AI 8/SF-2MBD-PAC - Analog module
2862042

Inline, Analog input terminal, Analog inputs: 8, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 V ... 25 V, -25 V ... 25 V, 0 V ... 50 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, 0 mA ... 40 mA, -40 mA ... 40 mA, connection technology: 2-conductor, transmission speed in the local bus: 2 Mbps, degree of protection: IP20, including Inline connectors and marking fields

Free download available. Downloads

Product details







Compatible products



Your advantages

8 analog single-ended signal inputs for the connection of either voltage or current signals
Connection of sensors in 2-conductor technology
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA, ±20 mA, 0 mA ... 40 mA, ±40 mA
Voltage ranges: 0 V ... 5 V, ±5 V, 0 V ... 10 V, ±10 V, 0 V ... 25 V, ±25 V, 0 V ... 50 V
The channels are parameterized independently of one another via the bus system
Measured values can be represented in five different formats
16-bit analog-to-digital converter
Process data multiplex mode
High measuring accuracy