The terminal is designed for use within an Inline station. If the maximum current carrying capacity of potential jumper UL is reached, this terminal can be used to feed in the communications power again. To do this, apply a 24 V DC voltage (U24V) to the terminal. The communications power (UL) and the supply voltage for the analog terminals (UANA) are generated from this voltage. In addition, the terminal enables the feed-in of the 24 V DC main voltage (UM) and the 24 V DC segment voltage (US). Features - Feed-in of all 24 V DC voltages required for the low-level signal of an Inline station - Diagnostic indicators
IB IL 24 PWR IN/R-XC-PAC
-
Inline terminal
2701298
Inline power terminal or boost terminal, version for extreme conditions, complete with accessories (connector connector and labeling field), 24 V DC, without fuse
Free download available.
Downloads
Product details
Compatible products
Your advantages
Supply of all 24 V voltages required for the low-level signal of an Inline station
Diagnostic and status indicators
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Coated PCBs