EB 2-31/PT
-
Insertion bridge
3215057
Insertion bridge, pitch: 31 mm, number of positions: 2, nominal current: 232 A, length: 78 mm, color: red
Insertion bridge, pitch: 31 mm, number of positions: 2, nominal current: 232 A, length: 78 mm, color: red