Inline terminal IB IL PWM/2 offers the capability of pulse width modulation (PWM) of the output signals. It features two independently operating channels. Each of the two output signals is available as a 5 V and as a 24 V signal.
Depending on the operating mode, either the high-phase of the period, the period duration, or the frequency can be set. The following four operating modes are supported:
- Pulse width modulation
- Frequency range
- Single shot and
- Pulse/direction signal outputs
IB IL PWM/2
-
Inline function terminal
2742612
Inline function terminal for pulse width and frequency modulation or activation of impulse-driven motor control parts with pulse/direction interface, two outputs for 5 V or 24 V
Free download available.
Downloads