Housing - HC-STA-B24-HLWD-1TTP16-EL-AL
1412801

Sleeve housing B24, with double locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, 1x Pg16, height: 60 mm, cable gland: none, Standard


Product Details




General for contact inserts HC-B24, BB46, D64, DD108, HV10/16, M

Type B24
Product type Housing with locking latch
Application Standard
No. of cable outlets 1
Type of the screw connection 1x Pg16
Housing type Sleeve housing
Locking type with double locking latch
Cable outlet straight
Pg screw connection none

Dimensional drawing
Width 44 mm
Height 60 mm
Length 120 mm

Color gray aluminum
Flammability rating according to UL 94 V0 (Interlock)
Housing surface material uncoated
Locking latch material PA
Impact strength IK09
Housing material Die-cast aluminum, salt water resistant

Degree of protection IP66
IP67
Degree of protection 4 (UL 50e)
4X (UL 50e)
12 (UL 50e)
Impact strength IK09
Ambient temperature (operation) -40 °C ... 125 °C

Mechanical data
Type of the screw connection 1x Pg16
Locking type Latch

Item number 1412801
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF7
Product Key BF7APB
Catalog Page Page 642 (C-2-2019)
GTIN 4055626060668
Weight per Piece (including packing) 271 g
Weight per Piece (excluding packing) 271 g
Customs tariff number 85389099
Country of origin CN


ECLASS

ECLASS-9.0 27440202
ECLASS-10.0.1 27440202
ECLASS-11.0 27440202

ETIM

ETIM 8.0 EC000437

UNSPSC

UNSPSC 21.0

DNV

Approval ID: TAE000037S

cUL Recognized

Approval ID: E255026

UL Recognized

Approval ID: E255026

EAC

Approval ID: RU C-DE.AI30.B.01102

EAC

Approval ID: RU C-DE.BL08.B.00511

cULus Recognized


China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

good shielding in the event of electromagnetic interference