PTPOWER 50 P-3L/N/FE-F - High-current terminal block
1091229

High-current terminal block, with test socket, nom. voltage: 1000 V, nominal current: 150 A, number of connections: 8, number of positions: 5, connection method: PowerTurn connection, 1 level, cross section: 10 mm2 - 70 mm2, mounting type: direct screw connection, color: gray/black-yellow

Product details









Compatible products