WirelessHART gateway to 802.11b/g Ethernet
RAD-WHG/WLAN-XD
-
WirelessHART gateway
2900178
Product details
Product type | Gateways/Proxies |
Supply | |
Supply voltage | 24 V DC |
Supply voltage range | 9 V DC ... 30 V DC |
Typical current consumption | 125 mA (at 24 V DC) |
Max. current consumption | 300 mA (at 24 V DC) |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Serial | |
Serial transmission speed | 10/100 Mbps |
Connection method | RJ45 |
Wireless | |
Interface description | WLAN as per IEEE 802.11 b/g |
Direction | Bi-directional |
Frequency | 2.4 GHz |
Frequency range | 2.4 GHz ... 2.472 GHz |
Channel distance | 5 MHz |
Number of channel groups | 13 |
Transmit capacity, minimum | 0 dBm |
Transmit capacity, maximum | 20 dBm |
Antenna connection method | RSMA (female) |
Wireless | |
Interface description | WirelessHART |
Note | Test loops connect HART programming tool |
Frequency | 2.4 GHz |
Frequency range | 2.4 GHz ... 2.4835 GHz |
Channel distance | 5 MHz |
Number of channel groups | 15 |
Transmit capacity, minimum | 0 dBm |
Transmit capacity, maximum | 10 dBm |
Minimum receiver sensitivity | -90 dBm |
Antenna | External |
Antenna connection method | RSMA (female) |
Functions | |
Country support | Austria |
Belgium | |
Bulgaria | |
Cyprus (rep.) | |
Czech Republic | |
Denmark | |
Estonia | |
Finland | |
France | |
Germany | |
Greece | |
Hungary | |
Iceland | |
Ireland | |
Latvia | |
Lithuania | |
Luxembourg | |
Malta | |
Netherlands | |
Norway | |
Portugal | |
Romania | |
Slovenia | |
Slovakia | |
Sweden | |
Great Britain | |
Switzerland | |
Liechtenstein | |
USA | |
Canada |
Width | 45 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 90 % |
Conformity/Approvals | |
Conformance | CE-compliant |
FCC Directive, Part 15.247 | |
CE-compliant (RED Directive 2014/53/EU) | |
ATEX 2014/34/EU | |
ATEX | Ex nA IIC T4 Gc; Sira 10ATEX4252X |
IECEx | Ex nA IIC T4; IECEx CSA 10.0008X |
CSA, USA | Class I, Zone 2, Group IIC; AEx nA IIC T4 |
CSA, Canada | Class I, Div. 2 Groups A,B,C,D Ex nA IIC T4 |
Electromagnetic compatibility | Conformance with RED Directive 2014/53/EU |
Conformance with EMC Directive 2014/30/EU |
Assembly note | NS 35 in acc. with EN 60715 |
Mounting position | any |
Item number | 2900178 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 091 |
Product key | DNC624 |
GTIN | 4046356543569 |
Weight per piece (including packing) | 326,6 g |
Weight per piece (excluding packing) | 310,3 g |
Customs tariff number | 85176200 |
Country of origin | US |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
RAD-ISM-2400-ANT-VAN-3-0-RSMA - Antenna 2701358
-
RAD-ISM-2400-ANT-OMNI-2-1-RSMA - Antenna 2701362
-
RAD-PIG-RSMA/N-0.5 - Antenna cable 2903263
-
RAD-PIG-RSMA/N-1 - Antenna cable 2903264
-
CN-LAMBDA/4-5.9-BB - Surge protection device 2838490
-
BAR-ANT-N-N-EX - Antenna barrier 2702198
-
RAD-CAB-EF393- 3M - Antenna cable 2867649
-
RAD-CAB-EF393- 5M - Antenna cable 2867652
Your advantages
WirelessHART gateway supports 250 WirelessHART devices
WirelessHART uses "channel hopping" for interference tolerance
802.11b/g client can be used as a WirelessHART backhaul connection with 802.11i (WPA2) 128-bit AES encryption
Completely meshed routing (self-organizing and self-healing network) with WirelessHART
Easy programming and diagnostics using an integrated web server or HART programming device
PHOENIX CONTACT (Pty) Ltd.
36 Lyn Road P.O. Box 916 ZA-Ferndale 2160