DNV
Approval ID: TAE00001S9CSA
Approval ID: 13631IECEE CB Scheme
Approval ID: NL-23159_A1| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 250 V | 10 A | |||
EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 10 A | 24 - 8 | ||
| Disconnect terminal block function | 600 V | 16 A | 24 - 8 | |
| C | ||||
| 600 V | 10 A | 24 - 8 | ||
| Disconnect terminal block function | 600 V | 16 A | 24 - 8 | |
KEMA-KEUR
Approval ID: 71-104946| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 250 V | 10 A | |||