CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 10 A | 26 - 8 | ||
| C | ||||
| 600 V | 10 A | 26 - 8 | ||
EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 10 A | 26 - 8 | ||
| C | ||||
| 600 V | 10 A | 26 - 8 | ||
| F | ||||
| 500 V | 10 A | 26 - 8 | ||