IECEE CB Scheme
Approval ID: NL-23160EAC
Approval ID: RU C-DE.BL08.B.00644KEMA-KEUR
Approval ID: 71-104946EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
Output | 600 V | 10 A | 24 - 12 | |
Input | 600 V | 10 A | 20 - 8 | |
C | ||||
Output | 600 V | 10 A | 24 - 12 | |
Input | 600 V | 10 A | 20 - 8 |