Prior to replacing the cartridge fuse, disconnect the fuse connector from the basic terminal block.
Note on application
A small current was set via the LED display for special applications. The light intensity of the LED is very low due to the low current. Manufacturer's information for the LED: 5 ... 13 mcd at 2 mA.
Product type
Fuse
Potentials
1
Insulation characteristics
Degree of pollution
3
Fuse
G / 5 x 20
LED voltage range
12 V DC ... 30 V DC
LED current range
0.31 mA ... 0.95 mA
LED voltage range
12 V DC ... 30 V DC
Nominal current
6.3 A (the current is determined by the fuse used)
Maximum load current
6.3 A (the current is determined by the fuse used)
Nominal voltage
24 V (The voltage is determined by the fuse or selected LED display)
Color
black (RAL 9005)
Flammability rating according to UL 94
V0
Insulating material
PA
Static insulating material application in cold
-60 °C
Relative insulation material temperature index (Elec., UL 746 B)
130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22
HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23
HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24
HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26
HL 1 - HL 3
Surface flammability NFPA 130 (ASTM E 162)
passed
Specific optical density of smoke NFPA 130 (ASTM E 662)
passed
Smoke gas toxicity NFPA 130 (SMP 800C)
passed
Ambient conditions
Ambient temperature (operation)
-60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.)
Ambient temperature (storage/transport)
-25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)