SACC-DSI-MS-17CON-PG9/5,0 SCO - Device connector rear mounting
1446139

Device connector rear mounting, 17-position, PUR halogen-free, black RAL 9005, Pin, straight, M12-SPEEDCON, A-coding, Individual wires, cable length: 5 m, 0.14 mm2, PUR halogen-free black, potted, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products