Feed-through terminal block - UK 6 N YE
0719249

Feed-through terminal block, nom. voltage: 800 V, nominal current: 41 A, connection method: Screw connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: yellow


Product Details




Product type Feed-through terminal block
Number of positions 1
Number of connections 2
Number of rows 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 8 kV
Maximum power dissipation for nominal condition 1.31 W

Number of connections per level 2
Nominal cross section 6 mm²
Level 1 above 1 below 1
Screw thread M4
Tightening torque 1.5 ... 1.8 Nm
Stripping length 10 mm
Internal cylindrical gage A5
Connection in acc. with standard IEC 60947-7-1
Conductor cross section solid 0.2 mm² ... 10 mm²
Cross section AWG 24 ... 8
Conductor cross section flexible 0.2 mm² ... 6 mm²
Conductor cross section, flexible [AWG] 24 ... 10
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.25 mm² ... 6 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.25 mm² ... 6 mm²
Cross-section with insertion bridge, rigid 4 mm²
Cross-section with insertion bridge, flexible 4 mm²
2 conductors with same cross section, solid 0.2 mm² ... 2.5 mm²
2 conductors with same cross section, flexible 0.2 mm² ... 2.5 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.25 mm² ... 1.5 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 4 mm²
Nominal current 41 A
Maximum load current 57 A (with 10 mm² conductor cross section)
Nominal voltage 800 V
Nominal cross section 6 mm²

Rated data (ATEX/IECEx)
ATEX certificate KEMA 98 ATEX 1651 U
IEC Ex certificate IECEx  KEM 06.0034 U
Identification Ex eb IIC Gb
Operating temperature range -60 °C ... 110 °C
Ex-certified accessories 3003020 D-UK 4/10
3006027 D-UK 16
3003224 ATP-UK
1205066 SZS 1,0X4,0 VDE
1201442 E/UK
Fixed bridge / FB 2- 8-EX / 3029224
Fixed bridge / FB 10- 8-EX / 3003185
Bridge data 37.5 A / 6 mm²
Ex-certified accessories Fixed bridge / FBI 10- 8-EX / 0711700
Bridge data 39.5 A / 6 mm²
Ex temperature increase 40 K (47 A / 6 mm²)
Rated voltage 630 V
for bridging with bridge 690 V
Rated insulation voltage 630 V
Ex level General
Rated current 41 A
Maximum load current 51 A
Contact resistance 0.16 mΩ
Ex connection data General
Torque range 1.5 Nm ... 1.8 Nm
Nominal cross section 6 mm²
Rated cross section AWG 10
Connection capacity rigid 0.2 mm² ... 10 mm²
Connection capacity AWG 24 ... 8
Connection capacity flexible 0.2 mm² ... 6 mm²
Connection capacity AWG 24 ... 10
2 conductors with same cross section, solid 0.2 mm² ... 1.5 mm²
2 conductors with the same cross-section AWG rigid 24 ... 16
2 conductors with same cross section, stranded 0.2 mm² ... 1.5 mm²
2 conductors with the same cross-section AWG flexible 24 ... 16

Width 8.2 mm
End cover width 1.8 mm
Height NS 35/15 54.5 mm
Height NS 35/7,5 47 mm
Height 1.85 "
Height NS 32 52 mm
Length 42.5 mm

Color yellow
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 130 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 28 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Surge voltage test
Test voltage setpoint 9.8 kV
Result Test passed
Temperature-rise test
Requirement temperature-rise test Increase in temperature ≤ 45 K
Result Test passed
Short-time withstand current 6 mm² 0.72 kA
Result Test passed

Mechanical data
Open side panel Yes

Mechanical strength
Result Test passed
Attachment on the carrier
DIN rail/fixing support NS 32/NS 35
Test force setpoint 5 N
Result Test passed

Needle-flame test
Time of exposure 30 s
Result Test passed
Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-1

Mounting type NS 35/7,5
NS 35/15

Item number 0719249
Packing unit 50 pc
Minimum order quantity 1 pc
Sales Key 010
Product Key BE1211
GTIN 4017918955069
Weight per Piece (including packing) 13,428 g
Weight per Piece (excluding packing) 13,002 g
Customs tariff number 85369010
Country of origin CN


ECLASS

ECLASS-9.0 27141120
ECLASS-10.0.1 27141120
ECLASS-11.0 27141120

ETIM

ETIM 8.0 EC000897

UNSPSC

UNSPSC 21.0

DNV

Approval ID: TAE00001CT
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
600 V 50 A 26 - 8

IECEE CB Scheme

Approval ID: NL-65053
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
800 V 41 A - 6

EAC

Approval ID: RU C-DE.AI30.B.01102

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
600 V 50 A 26 - 8
Multi-conductor connection 600 V 50 A 18 - 12
Use group C
600 V 50 A 26 - 8
Multi-conductor connection 600 V 50 A 18 - 12
Use group F
800 V 50 A 26 - 8
Multi-conductor connection 800 V 50 A 18 - 12

KEMA-KEUR

Approval ID: 71-119849
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
800 V 41 A - 6

LR

Approval ID: 96/20013
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
800 V 41 A - 6

NK

Approval ID: 09 ME 141
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

RS

Approval ID: 17.00013.272

EAC

Approval ID: RU C-DE.BL08.B.00534

ATEX

Approval ID: KEMA98ATEX1651U

cUL Recognized

Approval ID: E192998
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
600 V 50 A 26 - 8

GL

Approval ID: 98876-96 HH
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
EEx e II part certificate 690 V 43.5 A - 6

IECEx

Approval ID: IECEx KEM 06.0034U

UL Recognized

Approval ID: E192998
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
600 V 50 A 26 - 8

CCC

Approval ID: 2020322313000623

NEPSI

Approval ID: GYJ20.1195U

DNV GL-EX

Approval ID: TAE00003K6
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
EEx e II part certificate 440 V 32 A - 2.5

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products


  1. Switching jumper SB 2- 8/13 N - 0200062

    Max. current carrying capacity
    40 A
  2. Bridge ISSBI 10- 8 - 0301534

    Max. current carrying capacity
    57 A
  3. Fixed bridge FBI 2- 8 - 0200020

    Max. current carrying capacity
    57 A
  4. Fixed bridge FBI 3- 8 - 0200059

    Max. current carrying capacity
    57 A
  5. Fixed bridge FBI 4- 8 - 0200046

    Max. current carrying capacity
    57 A
  6. Fixed bridge FBI 10- 8 - 0203263

    Max. current carrying capacity
    57 A
  7. Fixed bridge FBI 10- 8-EX - 0711700

    Max. current carrying capacity
    57 A
  8. Fixed bridge FB 2- 8-EX - 3029224

    Max. current carrying capacity
    57 A
  9. Fixed bridge FB 4- 8 - 0202183

    Max. current carrying capacity
    57 A
  10. Fixed bridge FB 10- 8 - 0202170

    Max. current carrying capacity
    57 A
  11. Fixed bridge FB 10- 8-EX - 3003185

    Max. current carrying capacity
    57 A
  12. Insertion bridge EB 2- 8 - 0202154

    Max. current carrying capacity
    57 A
  13. Insertion bridge EB 3- 8 - 0202141

    Max. current carrying capacity
    57 A
  14. Insertion bridge EB 4- 8 - 0202142

    Max. current carrying capacity
    41 A
  15. Insertion bridge EB 10- 8 - 0202138

    Max. current carrying capacity
    57 A
  16. Insertion bridge EB 1/3/5/7-8 - 3072340

    Max. current carrying capacity
    57 A
  17. Insertion bridge EB 1/3/5-8 - 3072341

    Max. current carrying capacity
    57 A
  18. End cover D-UK 4/10 - 3003020

  19. DIN rail perforated NS 32 PERF 2000MM-VPE 10 - 1201002

  20. Warning label WS 5- 8 - 1004416

  21. DIN rail, unperforated NS 32 UNPERF 2000MM-VPE 10 - 1201015

  22. Warning label WS 4- 8 - 1004212

  23. DIN rail perforated NS 35/ 7,5 PERF 2000MM - 0801733

  24. Warning label WS 3- 8 - 1004128

  25. DIN rail, unperforated NS 35/ 7,5 UNPERF 2000MM - 0801681

  26. Cover EA 5-WS - 1024085

  27. DIN rail perforated NS 35/ 7,5 WH PERF 2000MM - 1204119

  28. Cover EA 5 - 1024014

  29. DIN rail, unperforated NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - 1204122

  30. Short-circuit connector KSS 8 - 0311540

  31. DIN rail, unperforated NS 35/ 7,5 AL UNPERF 2000MM - 0801704

  32. Separating plate TS-K - 1302215

  33. DIN rail perforated NS 35/ 7,5 ZN PERF 2000MM - 1206421

  34. Partition plate ATP-UK - 3003224

  35. DIN rail, unperforated NS 35/ 7,5 ZN UNPERF 2000MM - 1206434

  36. DIN rail, unperforated NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - 0801762

  37. Bridge bar isolator IS-K 10 - 1303337

  38. End cap NS 35/ 7,5 CAP - 1206560

  39. Screwdriver SZS 1,0X4,0 VDE - 1205066

  40. DIN rail perforated NS 35/15 PERF 2000MM - 1201730

  41. DIN rail, unperforated NS 35/15 UNPERF 2000MM - 1201714

  42. DIN rail perforated NS 35/15 WH PERF 2000MM - 0806602

  43. DIN rail, unperforated NS 35/15 WH UNPERF 2000MM-VPE 10 - 1204135

  44. DIN rail, unperforated NS 35/15 AL UNPERF 2000MM - 1201756

  45. DIN rail perforated NS 35/15 ZN PERF 2000MM - 1206599

  46. DIN rail, unperforated NS 35/15 ZN UNPERF 2000MM - 1206586

  47. DIN rail, unperforated NS 35/15 CU UNPERF 2000MM-VPE 10 - 1201895

  48. End cap NS 35/15 CAP - 1206573

  49. DIN rail, unperforated NS 35/15-2,3 UNPERF 2000MM-VPE 10 - 1201798

  50. Zack marker strip ZB 8:UNBEDRUCKT - 1052002

  51. Zack marker strip ZB 8 CUS - 0825011

  52. Marker for terminal blocks UC-TM 8 - 0818072

  53. Marker for terminal blocks UC-TM 8 CUS - 0824597

  54. Marker for terminal blocks UCT-TM 8 - 0828740

  55. Marker for terminal blocks UCT-TM 8 CUS - 0829616

  56. Zack marker strip ZB 8,LGS:FORTL.ZAHLEN - 1052015

  57. Zack marker strip ZB 8,QR:FORTL.ZAHLEN - 1052028

  58. Marker for terminal blocks ZB 8,LGS:L1-N,PE - 1052413

  59. Test plugs PS-MT - 0311647

  60. Insulating sleeve PS-IH WH - 0311566

  61. Insulating sleeve PS-IH RD - 0311579

  62. Insulating sleeve PS-IH BU - 0311582

  63. Insulating sleeve PS-IH YE - 0311595

  64. Insulating sleeve PS-IH GN - 0311605

  65. Insulating sleeve PS-IH GY - 0311621

  66. Insulating sleeve PS-IH BK - 0311634

  67. Insulating sleeve PS-IH VT - 0311618

  68. End clamp CLIPFIX 35 - 3022218

  69. End clamp CLIPFIX 35-5 - 3022276

  70. End clamp E/NS 35 N - 0800886

  71. End clamp E/UK - 1201442

  72. End clamp E/UK 1 - 1201413

  73. Female test connector PSBJ 4/15/6 FARBLOS - 0303419

  74. Female test connector PSBJ 4/15/6 WH - 0303312

  75. Female test connector PSBJ 4/15/6 RD - 0303325

  76. Female test connector PSBJ 4/15/6 BU - 0303354

  77. Female test connector PSBJ 4/15/6 YE - 0303367

  78. Female test connector PSBJ 4/15/6 GN - 0303370

  79. Female test connector PSBJ 4/15/6 VT - 0303383

  80. Female test connector PSBJ 4/15/6 GY - 0303396

  81. Female test connector PSBJ 4/15/6 BK - 0303406

  82. Female test connector PSB 4/7/6 - 0303299