OCS HP 121006 GY7035
-
Outdoor housing
1471775
Outdoor housing, color: light gray, dimensions: 326 x 308 x 185 mm (12" x 10" x 6") , incl. corner inlays, cover plugs, screws, cover: light gray, plastic latch, material: PC UV-stabilized
Product details
Compatible products
Your advantages
Frequently asked questions
Are the OCS housings also available in colors other than light gray?
Yes, the OCS housings are available in additional colors. We will inform you of the required minimum order quantity (MOQ) for housings in special colors on request.
Are there any locking mechanisms other than the plastic latch?
Yes, there are three additional options on request:
- Metal latch
- Hinge with two screws
- Screw-on cover
For this, contact our service center by entering the web code #0685 in the search field on our website and use the contact form.
Are the housings also available with prefabricated versions, such as the M12 standard?
Since the housing is made of pure polycarbonate, it must always be milled. Knockouts are not possible. With milling, individual openings can be implemented. Our service center is available for any requests regarding individual processing. For this, e... View more
Since the housing is made of pure polycarbonate, it must always be milled. Knockouts are not possible. With milling, individual openings can be implemented. Our service center is available for any requests regarding individual processing. For this, enter the web code #0685 into the search field on our website and use the contact form.
View lessWhat does IP68 and IK10 mean in connection with the OCS housing?
IP68 means that the OCS housing with built-in electronics may be immersed in water up to 2 m deep for a maximum of 24 hours. IK is an impact protection rating. IK10 means that the housing can withstand impact energies of up to 20 joules (this converts to 5 kg from a 40 cm drop height).
Is the IP protection affected by the installation of the connection technology?
Yes, you always have to consider the IP protection of the entire system. The lowest IP degree of protection determines the degree of protection of the entire system.
Can I integrate a display in my OCS housing?
Yes, the system is also very flexible in this respect. It is possible to integrate the display directly into the cover as well as into the panel. If the display is integrated into the panel and protected by a transparent cover, the housing retains its high IP68 degree of protection.
Which connection technology can I use?
The OCS housing provides ample space for comprehensive connection technologies. From PV connectors (Sunclix) to conventional RJ45 jacks, many different connection technologies can be integrated. For this, contact our service center by entering the we... View more
The OCS housing provides ample space for comprehensive connection technologies. From PV connectors (Sunclix) to conventional RJ45 jacks, many different connection technologies can be integrated. For this, contact our service center by entering the web code #0685 in the search field on our website and use the contact form.
View less