Device marking - GPK/SK 610X610X1,5 WH/BK 0806518

Engraving plate, Plate, white, unlabeled, can be labeled with: P1 ENGRAVING UNIT, ENGRAVING UNIT, mounting type: adhesive, lettering field size: 610 x 610 mm


Product Details




Marking technology
Device 5144615 CMS-P1-PLOTTER
5145546 P1 ENGRAVING UNIT
Printability Engraving
Plotter

Ambient temperature (operation) -20 °C ... 85 °C
Recommended storage conditions 20°C/50% relative humidity. Storage in the original packaging is recommended.

Mounting type adhesive

Color white
Adhesive strength 50 µm
Adhesive Acrylic
Material TRANSPLY-ABS

Ambient conditions
Ambient temperature (operation) -20 °C ... 85 °C
Recommended storage conditions 20°C/50% relative humidity. Storage in the original packaging is recommended.

Width 610 mm
Height 0.8 mm
Length 610 mm
Material strength 1.50 mm


Order Key 0806518
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key 031
GTIN 4017918138592
Weight per Piece (including packing) 666,0 GRM
Weight per Piece (excluding packing) 666,0 GRM
Customs tariff number 39203000
Country of origin DE