Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Sample service
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Useful information
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Company
Overview
Phoenix Contact South Africa
The Phoenix Contact Group
Careers
Our culture and attitude
Compliance
Sustainability
History
Suppliers
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for PCB Components
Configurators
Procure and Deliver
Online Services
Data Provisioning
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Product Security Incident Response Team
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
Connectors
Data connectors
VS-09-IBS-ST - D-SUB connector
VS-09-IBS-ST
-
D-SUB connector
1689271
connection method
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
Data connector (cable side)
Application
INTERBUS
Type
D-SUB
Number of positions
9
Connection profile
D-SUB
No. of cable outlets
2
Shielded
yes
Cable outlet
slanted
Insulation characteristics
Overvoltage category
II
Degree of pollution
2
Electrical properties
Rated voltage (III/3)
63 V
Rated surge voltage
0.5 kV
Rated current
1 A
Transmission medium
Copper
Connection data
Connection technology
Connection method
Screw connection
Connection cross section AWG
26 ... 20
Conductor cross-section
0.14 mm² ... 0.5 mm²
Interfaces
Signal type/category
INTERBUS
Material specifications
Color
gray
Flammability rating according to UL 94
V0
Housing material
Plastic
Cable seal material
CR/NBR
Contact material
Copper alloy
Contact surface material
Gold over nickel
Contact carrier material
PBTP
Cable/line
External cable diameter
5 mm ... 9 mm
Cable cross section
0.14 mm²
Mechanical properties
Mechanical data
Insertion/withdrawal cycles
≥ 200
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP20
Ambient temperature (operation)
-20 °C ... 70 °C
Commercial data
Item number
1689271
Packing unit
1 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Sales key
025
Product key
ABNCBA
GTIN
4017918892746
Weight per piece (including packing)
91,9 g
Weight per piece (excluding packing)
71,512 g
Customs tariff number
85369010
Country of origin
DE
Classifications
ECLASS
ECLASS-13.0
27440290
ECLASS-15.0
27440322
ETIM
ETIM 10.0
EC001132
UNSPSC
UNSPSC 21.0
39121400
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
EU REACH SVHC
REACH candidate substance (CAS No.)
Lead
(CAS: 7439-92-1)
SCIP
21b6f9f9-90ed-43d5-b66c-9d9d80bd8d83
EF3.1 Climate Change
CO2e kg
1,895 kg CO2e
Compatible products
Expand all
Collapse all
Accessories
VS-09-SD
-
D-SUB protective cover
1887086
Frequently searched
RJ45 connector
Circular connectors, 2-pos.
Bend protection sleeves
M12 male, 2-pos.
M12 Ethernet connectors
FO connectors
D-SUB connector
Where Can I Buy This Item?
Product Help