SAC-4P-M12MS/ 0,6-990/M12FS
-
Bus system cable
1558412
Bus system cable, CC link (10 Mbps), 4-position, PVC, red, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 0.6 m
Product details
Product type | Data cable preassembled |
Application | Standard |
Sensor type | CC link |
Number of positions | 4 |
No. of cable outlets | 1 |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Signal type/category | CC link, 10 Mbps |
Status display | no |
Status display present | no |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Transmission medium | Copper |
Transmission speed | 10 Mbps |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Connection assignment | |
Contact | Color (signal designation) | Contact (optional) | 1 (Plug) | SR (shield) | 1 (Socket) |
2 (Plug) | WH (DB) | 2 (Socket) | |
3 (Plug) | YE (DG) | 3 (Socket) | |
4 (Plug) | BU (DA) | 4 (Socket) |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 4 |
Coding type | A (Standard) |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 4 |
Coding type | A (Standard) |
Cable length | 0.6 m |
CC-Link [990] | |
Cable weight | 78.8 kg/km |
Number of positions | 3 |
Shielded | yes |
Cable type | CC-Link [990] |
Conductor structure | 3xAWG20/7 + 1xAWG22/19 (filler litz wire) |
Conductor structure signal line | 7x 0.28 mm |
AWG signal line | 20 |
Conductor cross section | 0.5 mm² |
External cable diameter | 7.70 mm |
Outer sheath, material | PVC |
External sheath, color | red |
Conductor material | Bare Cu litz wires |
Material wire insulation | foamed PE, with high density |
Single wire, color | white, yellow, blue |
Thickness, insulation | 0.89 mm (Outer cable sheath) |
Optical shield covering | 78 % |
Max. conductor resistance | 31.2 Ω/km |
Wave impedance | 110 Ω |
Working capacitance | 61 pF |
Nominal voltage, cable | 300 V |
Smallest bending radius, fixed installation | 77 mm |
Ambient temperature (operation) | -30 °C ... 60 °C (cable, fixed installation) |
-5 °C ... 60 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Item number | 1558412 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 021 |
Product key | AF1CJF |
GTIN | 4046356293747 |
Weight per piece (including packing) | 73,8 g |
Weight per piece (excluding packing) | 83,1 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 0,757 kg CO2e |
Compatible products
Frequently searched
PHOENIX CONTACT (Pty) Ltd.
36 Lyn Road P.O. Box 916 ZA-Ferndale 2160