Data cable by the meter - PSM-LWL/GDO
2744924

Fiberglass cable, duplex 50/125 µm, by the meter, with connector, for outdoor installation


Product Details




Number of positions 2

cable layer type Outdoors

External dimensions
External diameter min. 10 mm
External diameter max. 11 mm

Cable length variable
Cable weight 97 kg/km
Cable structure
Cable abbreviation AT-VQH(BN)2Y 2G50/125 2,5B600+0,7F1200
Cable type Fiberglass
External cable diameter 10.5 mm
Outer sheath, material PE
External sheath, color black
External sheath, strain relief elements Non-metallic, aramide fiber
Outer sheath, rodent protection Glass fibers
External sheath, lengthwise water-proofing?? IEC 60794-1-2
Single wire, material FRNC material
Individual wire diameter 2.9 mm ±0.1 mm
Single wire, color Red/Green
Mechanical properties
Bending radius, long-term 200 mm
Bending radius short term/long term 150 mm
Tensile strength short-term/long-term 1500 N / 500 N
Lateral pressure short term 500 N/cm
Lateral pressure, long-term 300 N/cm
Impact strength 1,5 Nm / 3 x
Ambient conditions
Halogen-free According to IEC 60754-2
FO cable
Fiber Fiberglass, 50/125 µm

Bending radius, long-term 200 mm
Bending radius short term/long term 150 mm
Tensile strength short-term/long-term 1500 N / 500 N

Signal INTERBUS
Point-to-point

Transmission medium FO

Ambient conditions
Impact strength 1,5 Nm / 3 x
Ambient temperature (operation) -25 °C ... 70 °C
Ambient temperature (storage/transport) -30 °C ... 70 °C
Ambient temperature (installation) -5 °C ... 50 °C
Altitude 5000 m


Order Key 2744924
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 096
Catalog Page Page 519 (IF-2009)
Weight per Piece (including packing) 2 750,0 GRM
Weight per Piece (excluding packing) 2 750,0 GRM
Customs tariff number 85447000
Country of origin DE