SF-06KS0,06-0,25
-
Crimp contact
1237993
Crimp contact, Socket, turned, contact diameter: 0.6 mm, connection cross section: 0.06 mm2 ... 0.25 mm2, contact material: CuZn, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Compatible products
Your advantages
Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring