CK2,5-ED-0,50ST AU
-
Crimp contact
1674804
Crimp contact, contact diameter: 2.5 mm, turned, Pin, contact material: Copper alloy, contact surface: gold-plated, connection cross section: 0.5 mm2 ... 0.5 mm2, AWG 20