CC-AT62-S20-R20-NI
-
Crimp contact
1521068
Crimp contact, series: ATM06, Socket, turned, contact diameter: 1 mm, rated current: 7.5 A, connection cross section: 0.5 mm2 ... 0.5 mm2, AWG 20...20 , contact material: Cu alloy