CC-AT60-S20-R20-AU
-
Crimp contact
1521075
Crimp contact, series: ATM04, Pin, turned, contact diameter: 1 mm, rated current: 7.5 A, connection cross section: 0.5 mm2 ... 0.5 mm2, AWG 20...20 , contact material: Cu alloy