Cover profile - EA 4 0805360

Single covers for covering the terminal block UK 2,5 N, snap fit, color: Transparent


Product Details




Ambient conditions
Ambient temperature (operation) -40 °C ... 80 °C

Length 43 mm
Height 16 mm
Width 4 mm

Components free from silicone and halogen
Color transparent
Material ABS
Flammability rating according to UL 94 HB


Order Key 0805360
Packing unit 50 pc
Minimum order quantity 1 pc
Sales Key 032
Catalog Page Page 550 (C-3-2019)
GTIN 4017918137885
Weight per Piece (including packing) 0,7 GRM
Weight per Piece (excluding packing) 0,6 GRM
Customs tariff number 39269097
Country of origin DE


Your advantages

Can be labeled
Protection against accidental actuation of terminal points or disconnect terminal blocks
Protection against environmental influences
Covering of live parts